LP5904

ACTIVE

200-mA, low-noise, high-PSRR, low-IQ, low-dropout voltage regulator with low-IQ & enable

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.58 Vin (min) (V) 2.2 Vout (max) (V) 4.4 Vout (min) (V) 1.2 Fixed output options (V) 0.85, 1.2, 2.8, 3.1 Rating Catalog Noise (µVrms) 6.5 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.011 Thermal resistance θJA (°C/W) 120 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 95 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.58 Vin (min) (V) 2.2 Vout (max) (V) 4.4 Vout (min) (V) 1.2 Fixed output options (V) 0.85, 1.2, 2.8, 3.1 Rating Catalog Noise (µVrms) 6.5 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.011 Thermal resistance θJA (°C/W) 120 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 95 Operating temperature range (°C) -40 to 125
DSBGA (YFQ) 4 1 mm² 1 x 1
  • Stable with 1.0 µF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Remote Output Capacitor Placement
  • Thermal-overload and Short-circuit Protection
  • –40°C to +125°C Junction Temperature Range for Operation

Key Specifications

  • Input Voltage Range … 2.2V to 5.5V
  • Output Voltage Range … 1.2V to 4.4V
  • Output Current … 200 mA
  • Low Output Voltage Noise at
    200 mA … 6.5µVRMS
  • PSRR … 78 dB at 1kHz
  • Output Voltage Tolerance … ± 2%
  • Virtually Zero IQ (Disabled) … <1 µA
  • Very Low IQ (Enabled) … 11 µA
  • Startup Time … 85 µs
  • Low Dropout … 95 mV typ

Package

  • 4-Bump DSBGA (lead free)
    0.815 mm × 0.815 mm × 0.600 mm
  • Stable with 1.0 µF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Remote Output Capacitor Placement
  • Thermal-overload and Short-circuit Protection
  • –40°C to +125°C Junction Temperature Range for Operation

Key Specifications

  • Input Voltage Range … 2.2V to 5.5V
  • Output Voltage Range … 1.2V to 4.4V
  • Output Current … 200 mA
  • Low Output Voltage Noise at
    200 mA … 6.5µVRMS
  • PSRR … 78 dB at 1kHz
  • Output Voltage Tolerance … ± 2%
  • Virtually Zero IQ (Disabled) … <1 µA
  • Very Low IQ (Enabled) … 11 µA
  • Startup Time … 85 µs
  • Low Dropout … 95 mV typ

Package

  • 4-Bump DSBGA (lead free)
    0.815 mm × 0.815 mm × 0.600 mm

The LP5904 is a linear regulator capable of supplying 200 mA output current. Designed to meet the requirements of RF/ Analog circuits, the LP5904 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5904 offers class-leading device noise performance without a noise bypass capacitor and the ability for remote output capacitor placement. An active pulldown circuit with a 280Ω resistor is wired from the output to ground pins to quickly discharge output when the device is disabled (VEN = low).

The device is designed to work with a 1.0 µF input and a 1.0 µF output ceramic capacitor. (No Bypass Capacitor is required.)

The device is available in a DSBGA package. For other package options contact your local TI sales office.

This device is available between 1.2V and 4.4V in
25 mV steps. Please contact Texas Instruments Sales for specific voltage option needs.

The LP5904 is a linear regulator capable of supplying 200 mA output current. Designed to meet the requirements of RF/ Analog circuits, the LP5904 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5904 offers class-leading device noise performance without a noise bypass capacitor and the ability for remote output capacitor placement. An active pulldown circuit with a 280Ω resistor is wired from the output to ground pins to quickly discharge output when the device is disabled (VEN = low).

The device is designed to work with a 1.0 µF input and a 1.0 µF output ceramic capacitor. (No Bypass Capacitor is required.)

The device is available in a DSBGA package. For other package options contact your local TI sales office.

This device is available between 1.2V and 4.4V in
25 mV steps. Please contact Texas Instruments Sales for specific voltage option needs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LP5904 Ultra Low Noise 200mA Linear Reg for RF/Analog Circuits datasheet (Rev. G) 17 Apr 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide AN-2161 LP5904 DSBGA Evaluation Board Information (Rev. A) 30 Apr 2013
Application note AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos